ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
DIAG_CTRL4 Register Address: 0x119 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD | VCFILTSEL | CELUSEL | AUXUSEL | PUPD_GP6_EN[1] | PUPD_GP6_EN[0] | PUPD_GP5_EN[1] | PUPD_GP5_EN[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | RW | RW | RW | RW | RW | RW | RW |
RSVD | Reserved | ||||||
VCFILTSEL | Selects uncorrected data path for the lowpass filtered cell ADC data instad of the corrected data. This bit is used for data collection when calculating digital filter coefficients for the cell ADCs.
0: Use corrected data for the LPF(normal condition) 1: Use uncorrected data for the LPF |
||||||
CELUSEL | Selects lowpass filtered uncorrected data instad of single conversion uncorrected data for VCELL*_*U. This bit is used for data collection when calculating digital filter coefficients for the cell ADCs.
0: Use normal uncorrected data (normal condition) 1: Enable LPF for data collection |
||||||
AUXUSEL | Selects lowpass filtered uncorrected data instad of single conversion uncorrected data for AUX_GPIO1_*. This bit is used for data collection when calculating digital filter coefficients for the AUX ADC.
0: Use normal uncorrected data (normal condition) 1: Enable LPF for data collection. AUXADC becomes continuous measurement mode when AUXUSEL is set 1 |
||||||
PUPD_GP6_EN[1:0] | Enables the weak pull up/down for GPIO6 while in Analog mode (GPIO6_CONF[PUPD_SEL]=0b000). While GPIO6_CONF[PUPD_SEL] is not 0b000, this setting is ignored.
00: Use GPIO6_CONF[PUPD_SEL] configuration 01: Enables weak pulll down for GPIO6 10-11: Enables weak pull up for GPIO6 |
||||||
PUPD_GP5_EN[1:0] | Enables the weak pull up/down for GPIO5 while in Analog mode (GPIO5_CONF[PUPD_SEL]=0b000). While GPIO5_CONF[PUPD_SEL] is not 0b000, this setting is ignored.
00: Use GPIO5_CONF[PUPD_SEL] configuration 01: Enables weak pulll down for GPIO5 10-11: Enables weak pull up for GPIO5 |