ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
SYS_FAULT2 Register Address: 0x202 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SHTDWN_REC | CVSS_OPEN | DVSS_OPEN | AVDD_OSC | TSREF_OSC | REF1_OSC | FACT_CRC | CUST_CRC |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
SHTDWN_REC | Indicates that the device was shut down using a SHUTDOWN tone or SHUTDOWN pulse on the WAKE input.
0: No fault 1: Fault |
||||||
CVSS_OPEN | Indicates an open condition for the CVSS pin.
0: No fault 1: Fault |
||||||
DVSS_OPEN | Indicates an open condition for the DVSS pin.
0: No fault 1: Fault |
||||||
AVDD_OSC | Indicates that the AVDD output is oscillating outside of acceptable limits. Reset this fault after Power up and any time AVDD is enabled.
0: No fault 1: Fault |
||||||
TSREF_OSC | Indicates that the TSREF output is oscillating outside of acceptable limits. Reset this fault after Power up and any time the TSREF is enabled.
0: No fault 1: Fault |
||||||
REF1_OSC | Indicates that the REF1 reference is oscillating outside of acceptable limits.
0: No fault 1: Fault |
||||||
FACT_CRC | Indicates a CRC error has occurred in the factory register space.
0: No fault 1: Fault |
||||||
CUST_CRC | Indicates a CRC error has occurred in the customer register space.
0: No fault 1: Fault |