ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_UART_FLT_MSK Register Address: 0x08 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE[4] | SPARE[3] | SPARE[2] | SPARE[1] | SPARE[0] | COMMCLR_MSK | COMMRST_MSK | STOP_MSK |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE[4:0] | spare | ||||||
COMMCLR_MSK | Enables mask for COMM_UART_FAULT[COMMCLR_DET]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
COMMRST_MSK | Enables mask for COMM_UART_FAULT[COMMRST_DET]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
STOP_MSK | Enables mask for COMM_UART_FAULT[STOP]
0: Mask disabled 1: Mask enabled to prevent fault signaling |