ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
SPARE_6 Register Address: 0xC1 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE[7] | SPARE[6] | SPARE[5] | SPARE[4] | SPARE[3] | SPARE[2] | SPARE[1] | SPARE[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE[7:0] | This register is used to store the VPTAT_OFFSET in factory. |