ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CELL_ADC_CTRL Register Address: 0x109 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | CELL6_EN | CELL5_EN | CELL4_EN | CELL3_EN | CELL2_EN | CELL1_EN |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | RW | RW | RW | RW | RW | RW |
RSVD[1:0] | Reserved | ||||||
CELL6_EN | Enables ADC conversions for CELL6. When '1', the CELL6 level shifter is enabled.
0: Disabled 1: Enabled |
||||||
CELL5_EN | Enables ADC conversions for CELL5. When '1', the CELL5 level shifter is enabled.
0: Disabled 1: Enabled |
||||||
CELL4_EN | Enables ADC conversions for CELL4. When '1', the CELL4 level shifter is enabled.
0: Disabled 1: Enabled |
||||||
CELL3_EN | Enables ADC conversions for CELL3. When '1', the CELL3 level shifter is enabled.
0: Disabled 1: Enabled |
||||||
CELL2_EN | Enables ADC conversions for CELL2. When '1', the CELL2 level shifter is enabled.
0: Disabled 1: Enabled |
||||||
CELL1_EN | Enables ADC conversions for CELL1. When '1', the CELL1 level shifter is enabled.
0: Disabled 1: Enabled |