ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
OTP_PROG_STAT Register Address: 0x27D | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD | UNLOCK | UVERR | OVERR | SUVERR | SOVERR | PROGERR | DONE |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD | reserved | ||||||
UNLOCK | Indicates the OTP programming unlock status. This bit is cleared with one of the following conditions: 1) any register writing other than OTP_PROG_CTRL 2) writing 1 to PROG_GO in OTP_PROG_CTRL(See Programming NVM section for details on unlocking the OTP)
0: Locked 1: Unlocked |
||||||
UVERR | Indicates a VPROG under-voltage error detected during OTP programming (See Programming NVM section for details)
0: No error 1: Error (Cleared with OTP_PROG_CTRL[PROG_GO] = 1) |
||||||
OVERR | Indicates a VPROG over-voltage error detected during OTP programming (See Programming NVM section for details)
0: No error 1: Error (Cleared with OTP_PROG_CTRL[PROG_GO] = 1) |
||||||
SUVERR | Indicates a VPROG under-voltage error detected during voltage stability test (See Programming NVM section for details on the voltage stability test)
0: No error 1: Error (Cleared with OTP_PROG_CTRL[PROG_GO] = 1) |
||||||
SOVERR | Indicates a VPROG over-voltage error detected during voltage stability test (See Programming NVM section for details on the voltage stability test)
0: No error 1: Error (Cleared with OTP_PROG_CTRL[PROG_GO] = 1) |
||||||
PROGERR | Indicates when an error detected due to incorrect page setting such as attempting to program an already programmed OTP page..
0: No error or programming not attempted 1: Error (Cleared with OTP_PROG_CTRL[PROG_GO] = 1) |
||||||
DONE | Indicates the status of the OTP programming for the selected page.
0: Not completed or programming not attempted 1: Complete. (Cleared with OTP_PROG_CTRL[PROG_GO] = 1) |