ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CB_CONFIG Register Address: 0x10D | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
DUTY_UNIT | DUTY[3] | DUTY[2] | DUTY[1] | DUTY[0] | FLTSTOP | SEQ[1] | SEQ[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
DUTY_UNIT | Sets time division for CB_CONFIG[DUTY] field. The selected unit need to match the unit on the CB_CELL*_CTRL[TIME_UNIT].
0: Minutes 1: Seconds |
||||||
DUTY[3:0] | Sets time for cell balancing duty cycle function. See "Cell Balancing" section for details on operation.
Programmable from 0 to 30 with a step size of 2 (seconds or minutes depending on CB_CONFIG[DUTY_UNIT]) |
||||||
FLTSTOP | Controls cell balancing behavior during fault conditions.
0: Balancing continues regarless of fault condition (excluding thermal shutdown) 1: Balancing stops when any unmasked fault condition occurs |
||||||
SEQ[1:0] | Controls channel sequence during cell balancing.
00: Odds only 01: Evens only 10: Odds then Evens 11: Evens then Odds |