ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_COML_RC_FLT_RST Register Address: 0x136 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | IERR_RST | TXDIS_RST | SOF_RST | BERR_RST | UNEXP_RST | CRC_RST |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | RW | RW | RW | RW | RW | RW |
RSVD[1:0] | reserved | ||||||
IERR_RST | Resets COMM_COML_RC_FAULT[IERR] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
TXDIS_RST | Resets COMM_COML_RC_FAULT[TXDIS] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
SOF_RST | Resets COMM_COML_RC_FAULT[SOF] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
BERR_RST | Resets COMM_COML_RC_FAULT[BERR] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
UNEXP_RST | Resets COMM_COML_RC_FAULT[UNEXP] to '0'
0: Do not reset 1: Reset Always reads '0' |
||||||
CRC_RST | Resets COMM_COML_RC_FAULT[CRC] to '0'
0: Do not reset 1: Reset Always reads '0' |