ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
OTP_FAULT Register Address: 0x2A2 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[4] | RSVD[3] | RSVD[2] | RSVD[1] | RSVD[0] | CUSTLDERR | FACTLDERR | GBLOVERR |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD[4:0] | Reserved | ||||||
CUSTLDERR | Indicates errors during the customer space OTP load process. Read OTP_CUST1_STAT* and OTP_CUST2_STAT* for specific error condition. Some or all of the OTP did not load, depending on the circumstances and location of the DED error(s). The device may be partially or fully loaded with hardware defaults as specified in the summary table.
0: No fault 1: Fault |
||||||
FACTLDERR | Indicates errors during the factory space OTP load process. Some or all of the OTP did not load, depending on the circumstances and location of the DED error(s). The device may be partially or fully loaded with hardware defaults as specified in the summary table. Information received from the device with this error must not be considered reliable.
0: No fault 1: Fault |
||||||
GBLOVERR | Indicates that on over-voltage error is detected on one of the OTP pages. Read OTP_CUST1_STAT* and OTP_CUST2_STAT* to determine the specific page(s). Information received from the device with this error must not be considered reliable.
0: No fault 1: Fault |