ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
SYS_FLT1_FLT_MSK Register Address: 0x16 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE | TWARN_MSK | Reserved | CTS_MSK | TSD_MSK | AVDD_REFUV_DRST_MSK | AVAO_REF_OV_MSK | DRST_MSK |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE | Spare | ||||||
TWARN_MSK | Enables mask for SYS_FAULT1[TWARN]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
Reserved | Reserved | ||||||
CTS_MSK | Enables mask for SYS_FAULT1[CTS]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
TSD_MSK | Enables mask for SYS_FAULT1[TSD]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
AVDD_REFUV_DRST_MSK | Enables mask for SYS_FAULT1[AVDD_REFUV_DRST]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
AVAO_REF_OV_MSK | Enables mask for SYS_FAULT1[AVAO_REF_OV]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
DRST_MSK | Enables mask for SYS_FAULT1[DRST]
0: Mask disabled 1: Mask enabled to prevent fault signaling |