ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
OT_FLT_RST Register Address: 0x12B | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | GPIO6_RST | GPIO5_RST | GPIO4_RST | GPIO3_RST | GPIO2_RST | GPIO1_RST |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | RW | RW | RW | RW | RW | RW |
RSVD[1:0] | reserved | ||||||
GPIO6_RST | Resets OT_FAULT[GPIO6] to'0'
0: Do not reset 1: Reset Always reads '0' |
||||||
GPIO5_RST | Resets OT_FAULT[GPIO5] to'0'
0: Do not reset 1: Reset Always reads '0' |
||||||
GPIO4_RST | Resets OT_FAULT[GPIO4] to'0'
0: Do not reset 1: Reset Always reads '0' |
||||||
GPIO3_RST | Resets OT_FAULT[GPIO3] to'0'
0: Do not reset 1: Reset Always reads '0' |
||||||
GPIO2_RST | Resets OT_FAULT[GPIO2] to'0'
0: Do not reset 1: Reset Always reads '0' |
||||||
GPIO1_RST | Resets OT_FAULT[GPIO1] to'0'
0: Do not reset 1: Reset Always reads '0' |