ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
OTUT_THRESH Register Address: 0x2D | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
OT_THRESH[3] | OT_THRESH[2] | OT_THRESH[1] | OT_THRESH[0] | UT_THRESH[3] | UT_THRESH[2] | UT_THRESH[1] | UT_THRESH[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
OT_THRESH[3:0] | GPIO1-GPIO6 over-temperature threshold
Programmable from 20% to 35% of TSREF with 1% step size |
||||||
UT_THRESH[3:0] | GPIO1-GPIO6 under-temperature threshold
Programmable from 60% to 75% of TSREF with 1% step size |