ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
DEVADD_USR Register Address: 0x104 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | ADD[5] | ADD[4] | ADD[3] | ADD[2] | ADD[1] | ADD[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | RW | RW | RW | RW | RW | RW |
RSVD[1:0] | Reserved | ||||||
ADD[5:0] | Programmable Device Stack Address. These bits are only written when CONTROL1[ADD_WRITE_EN] = 1. Otherwise, these bits are "Read Only". See the "Device Addressing" section for more details. DEV_ADD_STAT reflects the current device address |