ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
UV_FLT_MSK Register Address: 0x03 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE[1] | SPARE[0] | CELL6_MSK | CELL5_MSK | CELL4_MSK | CELL3_MSK | CELL2_MSK | CELL1_MSK |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE[1:0] | spare | ||||||
CELL6_MSK | Enables mask for UV_FAULT[CELL6]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
CELL5_MSK | Enables mask for UV_FAULT[CELL5]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
CELL4_MSK | Enables mask for UV_FAULT[CELL4]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
CELL3_MSK | Enables mask for UV_FAULT[CELL3]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
CELL2_MSK | Enables mask for UV_FAULT[CELL2]
0: Mask disabled 1: Mask enabled to prevent fault signaling |
||||||
CELL1_MSK | Enables mask for UV_FAULT[CELL1]
0: Mask disabled 1: Mask enabled to prevent fault signaling |