ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CBVC_COMP_CTRL Register Address: 0x11C | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | CELL6_EN | CELL5_EN | CELL4_EN | CELL3_EN | CELL2_EN | CELL1_EN |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | RW | RW | RW | RW | RW | RW |
RSVD[1:0] | Reserved | ||||||
CELL6_EN | Enables the cell balancing switch voltage comparator for CELL6. When enabled, the comparator compares the voltage between CB6 and CB5 to the (VC6-VC5)/3.
0: Disable 1: Enable |
||||||
CELL5_EN | Enables the cell balancing switch voltage comparator for CELL5. When enabled, the comparator compares the voltage between CB5 and CB4 to the (VC5-VC4)/3.
0: Disable 1: Enable |
||||||
CELL4_EN | Enables the cell balancing switch voltage comparator for CELL4. When enabled, the comparator compares the voltage between CB4 and CB3 to the (VC4-VC3)/3.
0: Disable 1: Enable |
||||||
CELL3_EN | Enables the cell balancing switch voltage comparator for CELL3. When enabled, the comparator compares the voltage between CB3 and CB2 to the (VC3-VC2)/3.
0: Disable 1: Enable |
||||||
CELL2_EN | Enables the cell balancing switch voltage comparator for CELL2. When enabled, the comparator compares the voltage between CB2 and CB1 to the (VC2-VC1)/3.
0: Disable 1: Enable |
||||||
CELL1_EN | Enables the cell balancing switch voltage comparator for CELL1. When enabled, the comparator compares the voltage between CB1 and CB0 to the (VC1-VC0)/3.
0: Disable 1: Enable |