SPRUJ62 December 2022 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The EVM supports a interface for connecting external peripherals with ADC inputs. A 20-pin, dual row, 2.54-mm pitch pin header [J27] supports eight (8) input channels to ADC0, two (2) channels to ADC1, and trigger, and ADC reference signals. See the EVM schematic for pinout details.