SPRUJ62 December 2022
The EVM supports an interface to allow for automated control of the system, including functions like on/off, reset, and boot mode settings.
| Pin # | Pin Name | Description | Dir |
|---|---|---|---|
| 1 | Power | Power, 3.3 V | Output |
| 2 | Power | Power, 3.3 V | Output |
| 3 | Power | Power, 3.3 V | Output |
| 4-6 | <open> | ||
| 7 | GND | Ground | |
| 8-15 | <open> | ||
| 16 | GND | Ground | |
| 17-24 | <open> | ||
| 25 | GND | Ground | |
| 26 | POWERDOWNz | EVM Power Down | Input |
| 27 | PORz | EVM Power-On/Cold Reset (MCU_PORz) | Input |
| 28 | RESETz | EVM Warm Reset (RESETz) | Input |
| 29 | <open> | ||
| 30 | INT1z | EXTINT / GPIO0_0 | Input |
| 31 | INT2z | WKUP_GPIO0_7 | Bi-Dir |
| 32 | <open> | ||
| 33 | BOOTMODE_RSTz | Bootmode Buffer Reset | Input |
| 34 | GND | Ground | |
| 35 | <open> | ||
| 36 | Bus #1 I2C_SCL | INA Bus #1 I2C (optional connection to Processor I2C1) | Bi-Dir |
| 37 | Bus #2 I2C_SCL | INA Bus #2 I2C | Input |
| 38 | Bus #1 I2C_SDA | INA Bus #1 I2C (optional connection to Processor I2C1) | Bi-Dir |
| 39 | Bus #2 I2C_SDA | INA Bus #2 I2C | Bi-Dir |
| 40 | GND | Ground | |
| 41 | GND | Ground | |
| 42 | GND | Ground |