SPRUJ62 December 2022 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The EVM supports two DisplayPort panels via standard DP cables interfaces [J8] [J9]. The processor's native DP [J9] supports resolutions up to 4K UHD (3840x216) including MST (Multi-Stream Transport) for connecting multiple panels. The second DisplayPort [J8] is supported via DP bridge device (SN65DSI86) and supports resolutions up to 1080p. The second DisplayPort (via bridge device) does not support integrated audio.