SPRUJ62 December 2022 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The EVM supports one USB3.1 Gen1 Type C interface [J4], which can function as DFP, UFP, or DRP. For details on how to select the USB mode, see Section 2.2.1. The VBUS output for this port is limited to 1.5 A. When operating as UFP, the EVM cannot be powered from this port.
The processor supports a single USB interface. Therefore, the user must configure for either the USB3.1 Type C interface or the USB2.0 Type A interface. Both cannot be operated simultaneously.