SPRUJ62 December 2022 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Two wired Ethernet networks are supported via RJ45 cable interfaces [J39] [J40]. Both are compatible with IEEE 802.3 10BASE-Te, 100BASE-TX, ad 1000BASE-T specification. The connector includes LEDs for link status and activity.
Figure 2-3 RJ45 LED Indicators [39] [J40]Power-Over-Ethernet (PoE) is not supported.