SPRUJ62 December   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 Reach Compliance
    5. 1.5 EMC, EMI, and ESD Compliance
  3. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J7] [J3] with LED for Status [LD4][LD5]
      2. 2.1.2 Power Control [SW1] with LED for Status [LD7][LD8][LD9]
      3. 2.1.3 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW2] [SW4] [SW13] [SW16]
      2. 2.2.2 Boot Configuration Settings [SW7] [ SW11]
      3. 2.2.3 Reset Pushbuttons [SW9] [ SW10] [SW12] [SW14]
      4. 2.2.4 User Pushbuttons [SW3] [SW5] [SW6] [SW8] [SW15] with User LED Indication [LD2] [LD3]
    3. 2.3 Standard Interfaces
      1. 2.3.1 Uart-Over-USB [J48] [J49] with LED for Status [LD11] [LD12]
      2. 2.3.2 Gigabit Ethernet [J39] [J40] with Integrated LEDs for Status
      3. 2.3.3 USB3.1 Gen1 Interface [J4]
      4. 2.3.4 USB2.0 Interface [J5]
      5. 2.3.5 PCIe Card Slot [J14] [J17]
      6. 2.3.6 Display Port Interfaces [J8] [J9]
      7. 2.3.7 MicroSD Card Cage [J53]
      8. 2.3.8 Stereo Audio Interface [J29]
      9. 2.3.9 JTAG/Emulation Interface [J23] [J1]
    4. 2.4 Expansion Interfaces
      1. 2.4.1  Heatsink [ACC1] with Fan Header [J24]
      2. 2.4.2  CAN-FD Connectors [J41-J46]
      3. 2.4.3  LIN Connectors [J28]
      4. 2.4.4  Serial Ethernet Expansion Interfaces [J52] [J51]
      5. 2.4.5  Camera Interfaces [J55] [J57]
      6. 2.4.6  Automation and Control Connector [J50]
      7. 2.4.7  ADC [J27]
      8. 2.4.8  SPI [J26]
      9. 2.4.9  CSI-TX [J10]
      10. 2.4.10 Accessory Power Connector [J47]
  4. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
    5. 3.5 Power Monitoring
    6. 3.6 Shared Interfaces / Signal Muxing
    7. 3.7 Power Delivery Network (PDN)
    8. 3.8 Identification EEPROM

Power Control [SW1] with LED for Status [LD7][LD8][LD9]

The EVM supports a manual switch [SW1] for power control to the EVM. The switch [SW1] is a two-position switch. The OFF position disconnects input power from on-board circuitry. The ON position connects the input power.

Three status LEDs [LD7][LD8][LD9] are used to communicated power status to the user.

Table 2-2 Power Domain Status
LED ‘ON’ State ‘OFF’ State
[LD7] Power switch [SW1] is in the ON position, and input power is being supplied to the EVM. Power switch [SW1] is in the OFF or there is some other issue causing power to not be supplied.
[LD8] MCU domain of the EVM is powered MCU domain of the EVM is not powered/OFF (1)
[LD9] MAIN domain of the EVM is powered MAIN domain of the EVM is not powered/OFF (1)
Note: The power management IC (PMIC) includes functions to monitor power domains, including over/under voltage, over current, and residual voltage. If the PMIC detects and error, it may transition to ‘safe-mode’ where it powers down both the MCU and MAIN domains.