SPRUJ62 December 2022
The exact power required for the EVM is largely dependent on the application, usage of the on-board peripherals, and power needs of the add-on devices. Table 2-3 shows the design’s power allocations. Again, the input supply must be capable of supplying the power needs of your application.
| Function | Power | Description |
|---|---|---|
| Processor Core | TBD | Processor, DDR Memory |
| Memory, Non-Volatile | TBD | xSPI NOR, eMMC, UFS, etc. |
| On-Board Peripherals | TBD | Ethernet, CPLD, Boot Logic, etc. |
| USB Port(s) | TBD | Type A Port(s), Type C |
| Expansion Interface(s) | TBD | PCIe, PCIe M.2, SGMII Expansion |
| Camera Port(s) | TBD | RPI Camera(s), Camera Expansion |
| Display(s) | TBD | DisplayPort/HDMI Panel(s), DP/HDMI Transceiver(s) |