SPRUJ62 December 2022 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The General Purpose IOs (GPIO) of the EVM are broken into two major groups, IO connected to processor or connected to I2C-based Expander. They are separated into two tables below.
| J784S4 GPIO | Function | DIR/Level | Remarks |
|---|---|---|---|
| WKUP_GPIO0_1 | Boot EEPROM Write Protect | Output |
‘0’ – Memory is NOT Write-Protected ‘1’ – Memory is Write-Protected (default) |
| WKUP_GPIO0_2 | MCU CAN Bus #1 Stand-by | Output |
‘0’ – Normal Mode ‘1’ – Standby Mode (default) |
| WKUP_GPIO0_3 | MCU CPSW2G Ethernet Interrupt | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
| WKUP_GPIO0_6 | SPI Flash Memory Selection | Bi-Dir |
‘0’ – xSPI NOR Flash is selected ‘1’ – Octal-NAND Flash is selected (Note Default is set via dip switch) |
| WKUP_GPIO0_7 | Pushbutton [SW5] System / User Interrupt | Input |
‘0’ – Pushbutton is pressed ‘1’ – Pushbutton is NOT pressed (default) |
| WKUP_GPIO0_28 | USB Type C Cable Orientation | Input |
‘0’ – Low Position Detected (Default) ‘1’ – High Position Detected |
| WKUP_GPIO0_39 | Power Management IC (PMIC) Interrupt | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
| WKUP_GPIO0_55 | System Power Down | Output |
‘0’ – Normal Operation (default) ‘1’ – System Power Down/Off |
| WKUP_GPIO0_56 | MCU CPSW2G Ethernet Reset | Output |
‘0’ – Ethernet PHY is Reset ‘1’ – Ethernet PHYT is NOT Reset (default) |
| WKUP_GPIO0_66 | Power Measurement Bus Selection | Bi-Dir |
‘0’ – Selects Bus #1 for access to INAs (default) ‘1’ – Selects Bus #2 for access to INAs |
| WKUP_GPIO0_69 | MCU CAN Bus #0 Stand-by | Output |
‘0’ – Normal Mode ‘1’ – Standby Mode (default) |
| WKUP_GPIO0_70 | Pushbutton [SW8] System / User Interrupt | Input |
‘0’ – Pushbutton is pressed ‘1’ – Pushbutton is NOT pressed (default) |
| WKUP_GPIO0_84 | Serial Ethernet Expansion #1 Interrupt | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
| WKUP_GPIO0_85 | Serial Ethernet Expansion #2 Interrupt | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
| WKUP_GPIO0_86 | IO Expander Interrupt (Bus I2C0) | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
| GPIO_3 | DSI/DisplayPort Bridge Interrupt | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
| GPIO_8 | SD Card IO Voltage Selection | Output |
‘0’ – SD Card IO Voltage is 1.8V ‘1’ – SD Card IO Voltage is 3.3V (default) |
| GPIO_11 | Pushbutton [SW3] System / User Interrupt | Input |
‘0’ – Pushbutton is pressed ‘1’ – Pushbutton is NOT pressed (default) |
| GPIO_18 | IO Expander Interrupt (Bus I2C5) | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
| GPIO_21 | CPSW2G Ethernet Interrupt | Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Requested (default) |
| GPIO_26 | Camera Expansion #1 GPIO #2 | Bi-Dir | Camera Expansion Board Specific (Pin 18) |
| GPIO_28 | Camera Expansion #1 GPIO #4 | Bi-Dir | Camera Expansion Board Specific (Pin 22) |
|
I2C0/TCA6416 Addr: 0x20 |
Function | DIR/Level | Remarks |
|---|---|---|---|
| P00 | PCIe1 Mode Selection | Input |
‘0’ – Processor/PCIe1 is Root Complex ‘1’ – Processor/PCIe1 is End Point (Note Default is set via dip switch) |
| P01 | PCIe1 PERSTz Status | Input |
‘0’ – PCIe1 Reset is asserted ‘1’ – PCIe1 Reset is NOT asserted |
| P02 |
PCIe1 PERSTz Output (Root Complex Mode) |
Output |
‘0’ – PCIe1 Reset is asserted ‘1’ – PCIe1 Reset is NOT asserted |
| P03 |
PCIe1 PERSTz to PORz (End Point Mode) |
Output |
‘0’ – PCIe1 PERSTz is separate from PORz ‘1’ – PCIe1 PERSTz can control PORz |
| P04 | PCIe0 Mode Selection | Input |
‘0’ – Processor/PCIe0 is Root Complex ‘1’ – Processor/PCIe0 is End Point (Note Default is set via dip switch) |
| P05 | PCIe0 PERSTz Status | Input |
‘0’ – PCIe0 Reset is asserted ‘1’ – PCIe0 Reset is NOT asserted |
| P06 |
PCIe0 PERSTz Output (Root Complex Mode) |
Output |
‘0’ – PCIe0 Reset is asserted ‘1’ – PCIe0 Reset is NOT asserted |
| P07 |
PCIe0 PERSTz to PORz (End Point Mode) |
Output |
‘0’ – PCIe0 PERSTz is separate from PORz ‘1’ – PCIe0 PERSTz can control PORz |
| P10 | PCIe1 Card Presence Detection | Input |
‘0’ – Card detected for PCIe1 ‘1’ – Card NOT detected for PCIe1 (default) |
| P11 | PCIe0 Card Presence Detection | Input |
‘0’ – Card detected for PCIe0 ‘1’ – Card NOT detected for PCIe0 (default) |
| P12 | External Clock enabled for PCIe0 | Output |
‘0’ – External Clock is NOT enabled for PCIe0 ‘1’ – External Clock is enabled for PCIe0 (default) |
| P13 | External Clock enabled for PCIe1 | Output |
‘0’ – External Clock is NOT enabled for PCIe1 ‘1’ – External Clock is enabled for PCIe1 (default) |
| P14 | McASP (Audio) / CAN Mux Select | Output |
‘0’ – McASP0 is selected to Codec (CAN3, CAN5 are disabled) (default) ‘1’ – CAN3, CAN5 are selected, McASP0 (audio) is disabled |
| P15 | GESI Expansion Mux Control | Output | Reserved (GESI Expansion is not supported) |
| P16 | GESI Expansion Mux Control | Output | Reserved (GESI Expansion is not supported) |
| P17 | GESI Expansion Ethernet Reset | Output | Reserved (GESI Expansion is not supported) |
|
I2C0/TCA6424 Addr: 0x22 |
Function | DIR/Level | Remarks |
| P00 | Serial Ethernet #1 Expansion Power Down | Output |
‘0’ – Expansion board is active (default) ‘1’ – Expansion board is powered down |
| P01 | Serial Ethernet #1 GPIO1 | Output | Expansion Board specific (Pin 46) |
| P02 | Serial Ethernet REFCLK Program Enable | Output |
‘0’ – I2C is not connected to CDC clock def (default) ‘1’ – Expansion board is NOT reset |
| P03 | Serial Ethernet #1 GPIO2 | Bi-Dir | Expansion Board specific (Pin 47) |
| P04 | Serial Ethernet #2 Expansion Reset | Output |
‘0’ – Expansion board is RESET (default) ‘1’ – Expansion board is NOT reset |
| P05 | User Dip Switch Input [SW2] | Input |
‘0’ – Dip Switch SW2 position 10 set to OFF ‘1’ – Dip Switch SW2 position 10 set to ON (Note Default is set via dip switch SW2) |
| P06 | User LED [LD2] | Output |
‘0’ – LED [LD2] is ON ‘1’ – LED [LD2] is OFF (default) |
| P07 | User LED [LD3] | Output |
‘0’ – LED [LD3] is ON ‘1’ – LED [LD3] is OFF (default) |
| P10 | Power Measurement Bus Enable | Output |
‘0’ – Enabled access to INA from processor (I2C1) (default) ‘1’ – Disables access to INA from processor |
| P11 | Serial Ethernet #2 Expansion Power Down | Output |
‘0’ – Expansion board is active (default) ‘1’ – Expansion board is powered down |
| P12 | Serial Ethernet #2 GPIO2 | Bi-Dir | Expansion Board specific (Pin 47) |
| P13 | External Clock Generator Reset | Output |
‘0’ – Expansion board is RESET ‘1’ – Expansion board is NOT reset (default) |
| P14 | USB0 Mux Select | Output |
‘0’ – USB0 is connected to Type C (default) ‘1’ – USB0 interface is connected Type A (via hub) |
| P15 |
Debug/Trace Enable (Note: This setting can affect other interfaces. See TBD) |
Bi-Dir |
‘0’ – Debug/Trace signals are enabled to MIPI-60 emulation interface [J23] ‘1’ – Debug/Trace signals are NOT enabled to MIPI-60 interface [J23] (Note Default is set via dip switch SW2.2) |
| P16 |
Interface Mux Selection #1 (Note: This setting can affect other interfaces. See TBD) |
Output |
‘0’ – Alternate Interfaces are selected for Mux #1 ‘1’ – Standard Interfaces are selected for Mux #1 (default) |
| P17 |
Interface Mux Selection #2 (Note: This setting can affect other interfaces. See TBD) |
Output |
‘0’ – Alternate Interfaces are selected for Mux #2 ‘1’ – Standard Interfaces are selected for Mux #2 (default) |
| P20 | CPSW2G Ethernet Reset | Output |
‘0’ – Ethernet PHY is Reset ‘1’ – Ethernet PHYT is NOT Reset (default) |
| P21 | Serial Ethernet #2 GPIO1 | Output | Expansion Board specific (Pin 46) |
| P22 | SD Card Power Enable/Reset | Output |
‘0’ – SD Card Power is disabled/Reset ‘1’ – SD Card Power is enabled/active (default) |
| P23 | USB Type C Power Enable | Output |
‘0’ – USB Type C Power is disabled ‘1’ – USB Type C Power is enabled (default) |
| P24 | USB Type C Mode Selection | Bi-Dir |
‘00’ = DFP (Downstream Facing Port) ‘01’ = DRP (Dual Role Port) |
| P25 |
‘1x’ = UFP (Upstream Facing Port) (Note Default is set via dip switch [SW2 bits 3:4]) |
||
| P26 | LIN Bus PHY Enable | Output |
‘0’ – LIN Bus PHY is Disabled (default) ‘1’ – LIN Bus PHY is Enabled |
| P27 | CAN Bus #3, #4, #5 Stand-by | Output |
‘0’ – Normal Mode ‘1’ – Standby Mode (default) |
|
I2C3/TCA6408 Addr: 0x20 |
Function | DIR/Level | Remarks |
| P00 | Audio Codec Enable/Reset | Output |
‘0’ – Audio Codec is disabled/Reset (default) ‘1’ – Audio Codec is enabled/active |
| P01 – P07 | Reserved / Unused | Bi-Dir | Reserved / Unused |
|
I2C4/TCA6408 Addr: 0x20 |
Function | DIR/Level | Remarks |
| P00 | DisplayPort #0 Power Enable | Output |
‘0’ – DisplayPort Power is disabled (default) ‘1’ – DisplayPort Power is enabled |
| P01 | DisplayPort #1 Power Enable | Output |
‘0’ – DisplayPort Power is disabled (default) ‘1’ – DisplayPort Power is enabled |
| P02 | DisplayPort #1 Transmitter Enable | Output |
‘0’ – DisplayPort Transmitter is disabled (default) ‘1’ – DisplayPort Transmitter is enabled |
| P03-P07 | Reserved / Unused | Bi-Dir | Reserved / Unused |
|
I2C5/TCA6408 Addr: 0x20 |
Function | DIR/Level | Remarks |
| P00 | Camera Expansion Reset (#1 and #2) | Output |
‘0’ – Camera Expansion is disabled/Reset (default) ‘1’ – Camera Expansion is enabled/active |
| P01 | Camera Expansion #1 GPIO #0 | Bi-Dir | Camera Expansion Board Specific (Pin 6) |
| P02 | Camera Expansion #1 GPIO #1 | Bi-Dir | Camera Expansion Board Specific (Pin 8) |
| P03 | Camera Expansion #1 GPIO #3 | Bi-Dir | Camera Expansion Board Specific (Pin 20) |
| P04 | Camera Expansion #2 GPIO #1 | Bi-Dir | Camera Expansion Board Specific (Pin 8) |
| P05 | Camera Expansion #2 GPIO #2 | Bi-Dir | Camera Expansion Board Specific (Pin 18) |
| P06 | Camera Expansion #2 GPIO #3 | Bi-Dir | Camera Expansion Board Specific (Pin 20) |
| P07 | Camera Expansion #2 GPIO #4 | Bi-Dir | Camera Expansion Board Specific (Pin 22) |