SPRUJ62 December   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 Reach Compliance
    5. 1.5 EMC, EMI, and ESD Compliance
  3. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J7] [J3] with LED for Status [LD4][LD5]
      2. 2.1.2 Power Control [SW1] with LED for Status [LD7][LD8][LD9]
      3. 2.1.3 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW2] [SW4] [SW13] [SW16]
      2. 2.2.2 Boot Configuration Settings [SW7] [ SW11]
      3. 2.2.3 Reset Pushbuttons [SW9] [ SW10] [SW12] [SW14]
      4. 2.2.4 User Pushbuttons [SW3] [SW5] [SW6] [SW8] [SW15] with User LED Indication [LD2] [LD3]
    3. 2.3 Standard Interfaces
      1. 2.3.1 Uart-Over-USB [J48] [J49] with LED for Status [LD11] [LD12]
      2. 2.3.2 Gigabit Ethernet [J39] [J40] with Integrated LEDs for Status
      3. 2.3.3 USB3.1 Gen1 Interface [J4]
      4. 2.3.4 USB2.0 Interface [J5]
      5. 2.3.5 PCIe Card Slot [J14] [J17]
      6. 2.3.6 Display Port Interfaces [J8] [J9]
      7. 2.3.7 MicroSD Card Cage [J53]
      8. 2.3.8 Stereo Audio Interface [J29]
      9. 2.3.9 JTAG/Emulation Interface [J23] [J1]
    4. 2.4 Expansion Interfaces
      1. 2.4.1  Heatsink [ACC1] with Fan Header [J24]
      2. 2.4.2  CAN-FD Connectors [J41-J46]
      3. 2.4.3  LIN Connectors [J28]
      4. 2.4.4  Serial Ethernet Expansion Interfaces [J52] [J51]
      5. 2.4.5  Camera Interfaces [J55] [J57]
      6. 2.4.6  Automation and Control Connector [J50]
      7. 2.4.7  ADC [J27]
      8. 2.4.8  SPI [J26]
      9. 2.4.9  CSI-TX [J10]
      10. 2.4.10 Accessory Power Connector [J47]
  4. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
    5. 3.5 Power Monitoring
    6. 3.6 Shared Interfaces / Signal Muxing
    7. 3.7 Power Delivery Network (PDN)
    8. 3.8 Identification EEPROM

EMC, EMI, and ESD Compliance

Components installed on the product are sensitive to Electrostatic Discharge (ESD). It is recommended this product be used in an ESD controlled environment. This may include a temperature and/or humidity controlled environment to limit the buildup of ESD. It is also recommended to use ESD protection such as wrist straps and ESD mats when interfacing with the product.

The product is to be used in the basic electromagnetic environment, as in laboratory conditions, and the applied standard is as per EN IEC 61326-1:2021.