SPRUJ62 December 2022
A power output connector [J47] is provided for conditions where an expansion board requires additional power. The 2-pin connector (Phoenix 1757242) supplies a regulated 12-V output, up to 5000 mA. Mating connector is TBD.
| Pin # | Pin Name | Description | Dir |
|---|---|---|---|
| 1 | GND | Ground | |
| 2 | Power | Power, 12 V | Output |