SPRUJ62 December 2022
In compliance with the Article 33 provision of the EU REACH regulation, we are notifying you that this EVM includes component(s) containing at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. The SVHC’s are listed in Table 1-1.
| Component Manufacturer | Component type | Component part number | SVHC Substance | SVHC CAS (when available) |
|---|---|---|---|---|
| Tensility | Power Cable | 10-02937 | Lead | 7439-92-1 |
| Littelfuse | Power fuse | 015406.3DR | Lead | 7439-92-1 |