SPRUJ62 December 2022
The EVM includes a 40-pin (2x20, 0.5-mm pitch) high speed camera transmit interface [J10]. The expansion connector supports a single CSI2-TX (4Lane) interface. The interface is designed for internal testing, and may not include all the required power/signals for interfacing with a display. See schematic for connector pinout details.