SPRUJ62 December 2022 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The EVM supports two 4Lane PCIe Card slots for interfacing with up to PCIe Gen3 cards. PCIe0 interface [J14] supports the full 4 Lanes, while PCIe1 interface [J17] bandwidth is reduced to 2 Lanes. The PCIe1 interfaces [J17] requires the processor to generate the REFCLK. For PCIe0 [J14], the REFCLK is automatically generated (on-board).