SPRUJ62 December   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Inside the Box
    2. 1.2 Key Features and Interfaces
    3. 1.3 Thermal Compliance
    4. 1.4 Reach Compliance
    5. 1.5 EMC, EMI, and ESD Compliance
  3. 2User Interfaces
    1. 2.1 Power Input
      1. 2.1.1 Power Input [J7] [J3] with LED for Status [LD4][LD5]
      2. 2.1.2 Power Control [SW1] with LED for Status [LD7][LD8][LD9]
      3. 2.1.3 Power Budget Considerations
    2. 2.2 User Inputs
      1. 2.2.1 Board Configuration Settings [SW2] [SW4] [SW13] [SW16]
      2. 2.2.2 Boot Configuration Settings [SW7] [ SW11]
      3. 2.2.3 Reset Pushbuttons [SW9] [ SW10] [SW12] [SW14]
      4. 2.2.4 User Pushbuttons [SW3] [SW5] [SW6] [SW8] [SW15] with User LED Indication [LD2] [LD3]
    3. 2.3 Standard Interfaces
      1. 2.3.1 Uart-Over-USB [J48] [J49] with LED for Status [LD11] [LD12]
      2. 2.3.2 Gigabit Ethernet [J39] [J40] with Integrated LEDs for Status
      3. 2.3.3 USB3.1 Gen1 Interface [J4]
      4. 2.3.4 USB2.0 Interface [J5]
      5. 2.3.5 PCIe Card Slot [J14] [J17]
      6. 2.3.6 Display Port Interfaces [J8] [J9]
      7. 2.3.7 MicroSD Card Cage [J53]
      8. 2.3.8 Stereo Audio Interface [J29]
      9. 2.3.9 JTAG/Emulation Interface [J23] [J1]
    4. 2.4 Expansion Interfaces
      1. 2.4.1  Heatsink [ACC1] with Fan Header [J24]
      2. 2.4.2  CAN-FD Connectors [J41-J46]
      3. 2.4.3  LIN Connectors [J28]
      4. 2.4.4  Serial Ethernet Expansion Interfaces [J52] [J51]
      5. 2.4.5  Camera Interfaces [J55] [J57]
      6. 2.4.6  Automation and Control Connector [J50]
      7. 2.4.7  ADC [J27]
      8. 2.4.8  SPI [J26]
      9. 2.4.9  CSI-TX [J10]
      10. 2.4.10 Accessory Power Connector [J47]
  4. 3Circuit Details
    1. 3.1 Top Level Diagram
    2. 3.2 Interface Mapping
    3. 3.3 I2C Address Mapping
    4. 3.4 GPIO Mapping
    5. 3.5 Power Monitoring
    6. 3.6 Shared Interfaces / Signal Muxing
    7. 3.7 Power Delivery Network (PDN)
    8. 3.8 Identification EEPROM

Inside the Box

The TDA4AP-Q1/TDA4VP-Q1/TDA4AH-Q1/TDA4VH-Q1 EVM kit includes:

  • EVM mounted with a J784S4 Super-Set device
  • Micro-SD Card
  • USB Cable (Type-A to Micro-B) for serial terminal/logging
  • Paper Card with Start-up Link/Support Information
  • Modular Cable Plug to Plug RJ45 Ethernet cable
  • USB 3.1 Cable A Female to C Male
  • USB C PLUG TO USB 3.1 A Receptacle Cable
  • Cable Assembly DisplayPort Male to DisplayPort Male
  • Assembled Power cable with banana jack for bench supply

An EVM power supply is NOT included. For more information on the types of supplies recommended with the EVM, see Section 2.1.

The EVM's orderable part number is: J784S4XG01EVM.