SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The Miscellaneous Analog Control (MAC) Registers are a catch-all of registers that control and monitor a wide variety of functions. These functions include device supervisory features such as Brown-Out and power saving configuration, general purpose input/output configuration and interfacing, internal temperature sensor control and current sharing control.
The MAC module also provides trim signals to the oscillator and AFE blocks. These controls are usually used at the time of trimming at IC manufacturing; therefore this document will not cover these trim controls.
Please note that despite the name “Miscellaneous Analog Control”, the MAC module does not only control analog functions.
All the MAC registers and peripherals are available in the UCD3138RGC (64 pin version). The UCD3138RHA (40 pin version) device may have reduced resources. Consult device datasheet for details.