SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0006000C – Filter 2 XN Read Register
Address 0009000C – Filter 1 XN Read Register
Address 000C000C – Filter 0 XN Read Register
| 24 | 16 | 15 | 9 | 8 | 0 |
| XN_M1 | Reserved | XN |
| R-0 | R-000 0000 | R-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 24-16 | XN_M1 | R | 0 | 9-bit signed XN_M1 register value, read-only |
| 15-9 | Reserved | R | 000 0000 | |
| 8-0 | XN | R | 0 | 9-bit signed XN register value, read-only |