SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00030010
| 11 | 10 | 9 | 8 |
| FAULT3_POL | FAULT2_POL | FAULT1_POL | FAULT0_POL |
| R/W-1 | R/W-1 | R/W-1 | R/W-1 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FAULT3_INT _EN | FAULT2_INT _EN | FAULT1_INT _EN | FAULT0_INT _EN | FAULT3_DET _EN | FAULT2_DET _EN | FAULT1_DET _EN | FAULT0_DET _EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 11 | FAULT3_POL | R/W | 1 | Polarity configuration for FAULT[3] pin 0 = Fault detection enabled on falling edge 1 = Fault detection enabled on rising edge (Default) |
| 10 | FAULT2_POL | R/W | 1 | Polarity configuration for FAULT[2] pin 0 = Fault detection enabled on falling edge 1 = Fault detection enabled on rising edge (Default) |
| 9 | FAULT1_POL | R/W | 1 | Polarity configuration for FAULT[1] pin 0 = Fault detection enabled on falling edge 1 = Fault detection enabled on rising edge (Default) |
| 8 | FAULT0_POL | R/W | 1 | Polarity configuration for FAULT[0] pin 0 = Fault detection enabled on falling edge 1 = Fault detection enabled on rising edge (Default) |
| 7 | FAULT3_INT_EN | R/W | 0 | FAULT[3] Pin Interrupt Enable 0 = Disables Fault Detection Interrupt generation (Default) 1 = Enables Fault Detection Interrupt generation |
| 6 | FAULT2_INT_EN | R/W | 0 | FAULT[2] Pin Interrupt Enable 0 = Disables Fault Detection Interrupt generation (Default) 1 = Enables Fault Detection Interrupt generation |
| 5 | FAULT1_INT_EN | R/W | 0 | FAULT[1] Pin Interrupt Enable 0 = Disables Fault Detection Interrupt generation (Default) 1 = Enables Fault Detection Interrupt generation |
| 4 | FAULT0_INT_EN | R/W | 0 | FAULT[0] Pin Interrupt Enable 0 = Disables Fault Detection Interrupt generation (Default) 1 = Enables Fault Detection Interrupt generation |
| 3 | FAULT3_DET_EN | R/W | 0 | FAULT[3] Pin Detection Enable 0 = Fault Detection Disabled (Default) 1 = Fault Detection Enabled |
| 2 | FAULT2_DET_EN | R/W | 0 | FAULT[2] Pin Detection Enable 0 = Fault Detection Disabled (Default) 1 = Fault Detection Enabled |
| 1 | FAULT1_DET_EN | R/W | 0 | FAULT[1] Pin Detection Enable 0 = Fault Detection Disabled (Default) 1 = Fault Detection Enabled |
| 0 | FAULT0_DET_EN | R/W | 0 | FAULT[0] Pin Detection Enable 0 = Fault Detection Disabled (Default) 1 = Fault Detection Enabled |