SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The temperature reference register (TEMPREF) provides the ADC12 count when ADC12 measured the internal temperature sensor during the factory trim and calibration. This information can be used by different periodic temperature compensation routines implemented in the firmware. But it should not be overwritten by firmware; otherwise this factory written value will be lost.
Address FFF7F03C
| 11 | 0 |
| TEMP_REF |
| R/W-0000 0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |