SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0006002C – Filter 2 KI Coefficient 1 Register
Address 0009002C – Filter 1 KI Coefficient 1 Register
Address 000C002C – Filter 0 KI Coefficient 1 Register
| 31 | 16 | 15 | 0 |
| KI_COEF_3 | KI_COEF_2 |
| R/W-0000 0000 0000 0000 | R/W-0000 0000 0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | KI_COEF_3 | R/W | 0000 0000 0000 0000 | KI Coefficient 3, 16-bit signed coefficient, configurable to any bin using the Coefficient Control Register |
| 15-0 | KI_COEF_2 | R/W | 0000 0000 0000 0000 | KI Coefficient 2, 16-bit signed coefficient, configurable to any bin using the Coefficient Control Register |