SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0003004C
| 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PWMB_DCOMP3 _EN | PWMB_DCOMP2 _EN | PWMB_DCOMP 1_EN | PWMB_DCOMP0 _EN | PWMB_FAULT3 _EN | PWMB_FAULT2 _EN | PWMB_FAULT1 _EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PWMB_ FAULT0_EN | PWMB_ ACOMP_G_EN | PWMB_ ACOMP_F_EN | PWMB_ ACOMP_E_EN | PWMB_ ACOMP_D_EN | PWMB_ ACOMP_C_EN | PWMB_ ACOMP_B_EN | PWMB_A COMP_A_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | PWMA_ DCOMP3_EN | PWMA_ DCOMP2_EN | PWMA_ DCOMP1_EN | PWMA_ DCOMP0_EN | PWMA_ FAULT3_EN | PWMA_ FAULT2_EN | PWMA_ FAULT1_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PWMA_ FAULT0_EN | PWMA_ ACOMP_G_EN | PWMA_ ACOMP_F_EN | PWMA_ ACOMP_E_EN | PWMA_ ACOMP_D_EN | PWMA_ ACOMP_C_EN | PWMA_ ACOMP_B_EN | PWMA_ ACOMP_A_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 30 | PWMB_DCOMP3 _EN | R/W | 0 | Enables Digital Comparator 3 result for DPWM 1 PWM-B Fault Detection 0 = Digital Comparator 3 disabled for fault detection (Default) 1 = Digital Comparator 3 enabled for fault detection |
| 29 | PWMB_DCOMP2 _EN | R/W | 0 | Enables Digital Comparator 2 result for DPWM 1 PWM-B Fault Detection 0 = Digital Comparator 2 disabled for fault detection (Default) 1 = Digital Comparator 2 enabled for fault detection |
| 28 | PWMB_DCOMP1 _EN | R/W | 0 | Enables Digital Comparator 1 result for DPWM 1 PWM-B Fault Detection 0 = Digital Comparator 1 disabled for fault detection (Default) 1 = Digital Comparator 1 enabled for fault detection |
| 27 | PWMB_DCOMP0 _EN | R/W | 0 | Enables Digital Comparator 0 result for DPWM 1 PWM-B Fault Detection 0 = Digital Comparator 0 disabled for fault detection (Default) 1 = Digital Comparator 0 enabled for fault detection |
| 26 | PWMB_FAULT3 _EN | R/W | 0 | Enables FAULT[3] pin for DPWM 1 PWM-B Fault Detection 0 = External Fault pin disabled for fault detection (Default) 1 = External Fault pin enabled for fault detection |
| 25 | PWMB_FAULT2 _EN | R/W | 0 | Enables FAULT[2] pin for DPWM 1 PWM-B Fault Detection 0 = External Fault pin disabled for fault detection (Default) 1 = External Fault pin enabled for fault detection |
| 24 | PWMB_FAULT1 _EN | R/W | 0 | Enables FAULT[1] pin for DPWM 1 PWM-B Fault Detection 0 = External Fault pin disabled for fault detection (Default) 1 = External Fault pin enabled for fault detection |
| 23 | PWMB_FAULT0 _EN | R/W | 0 | Enables FAULT[0] pin for DPWM 1 PWM-B Fault Detection 0 = External Fault pin disabled for fault detection (Default) 1 = External Fault pin enabled for fault detection |
| 22 | PWMB_ACOMP _G_EN | R/W | 0 | Enables Analog Comparator G result for DPWM 1 PWM-B Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 21 | PWMB_ACOMP _F_EN | R/W | 0 | Enables Analog Comparator F result for DPWM 1 PWM-B Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 20 | PWMB_ACOMP _E_EN | R/W | 0 | Enables Analog Comparator E result for DPWM 1 PWM-B Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 19 | PWMB_ACOMP _D_EN | R/W | 0 | Enables Analog Comparator D result for DPWM 1 PWM-B Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 18 | PWMB_ACOMP _C_EN | R/W | 0 | Enables Analog Comparator C result for DPWM 1 PWM-B Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 17 | PWMB_ACOMP _B_EN | R/W | 0 | Enables Analog Comparator B result for DPWM 1 PWM-B Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 16 | PWMB_ACOMP _A_EN | R/W | 0 | Enables Analog Comparator A result for DPWM 1 PWM-B Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 15 | Reserved | R | 0 | |
| 14 | PWMA_DCOMP3 _EN | R/W | 0 | Enables Digital Comparator 3 result for DPWM 1 PWM-A Fault Detection 0 = Digital Comparator 3 disabled for fault detection (Default) 1 = Digital Comparator 3 enabled for fault detection |
| 13 | PWMA_DCOMP2 _EN | R/W | 0 | Enables Digital Comparator 2 result for DPWM 1 PWM-A Fault Detection 0 = Digital Comparator 2 disabled for fault detection (Default) 1 = Digital Comparator 2 enabled for fault detection |
| 12 | PWMA_DCOMP1 _EN | R/W | 0 | Enables Digital Comparator 1 result for DPWM 1 PWM-A Fault Detection 0 = Digital Comparator 1 disabled for fault detection (Default) 1 = Digital Comparator 1 enabled for fault detection |
| 11 | PWMA_DCOMP0 _EN | R/W | 0 | Enables Digital Comparator 0 result for DPWM 1 PWM-A Fault Detection 0 = Digital Comparator 0 disabled for fault detection (Default) 1 = Digital Comparator 0 enabled for fault detection |
| 10 | PWMA_FAULT3 _EN | R/W | 0 | Enables FAULT[3] pin for DPWM 1 PWM-A Fault Detection 0 = External Fault pin disabled for fault detection (Default) 1 = External Fault pin enabled for fault detection |
| 9 | PWMA_FAULT2 _EN | R/W | 0 | Enables FAULT[2] pin for DPWM 1 PWM-A Fault Detection 0 = External Fault pin disabled for fault detection (Default) 1 = External Fault pin enabled for fault detection |
| 8 | PWMA_FAULT1 _EN | R/W | 0 | Enables FAULT[1] pin for DPWM 1 PWM-A Fault Detection 0 = External Fault pin disabled for fault detection (Default) 1 = External Fault pin enabled for fault detection |
| 7 | PWMA_FAULT0 _EN | R/W | 0 | Enables FAULT[0] pin for DPWM 1 PWM-A Fault Detection 0 = External Fault pin disabled for fault detection (Default) 1 = External Fault pin enabled for fault detection |
| 6 | PWMA_ACOMP _G_EN | R/W | 0 | Enables Analog Comparator G result for DPWM 1 PWM-A Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 5 | PWMA_ACOMP _F_EN | R/W | 0 | Enables Analog Comparator F result for DPWM 1 PWM-A Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 4 | PWMA_ACOMP _E_EN | R/W | 0 | Enables Analog Comparator E result for DPWM 1 PWM-A Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 3 | PWMA_ACOMP _D_EN | R/W | 0 | Enables Analog Comparator D result for DPWM 1 PWM-A Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 2 | PWMA_ACOMP _C_EN | R/W | 0 | Enables Analog Comparator C result for DPWM 1 PWM-A Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 1 | PWMA_ACOMP _B_EN | R/W | 0 | Enables Analog Comparator B result for DPWM 1 PWM-A Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |
| 0 | PWMA_ACOMP _A_EN | R/W | 0 | Enables Analog Comparator A result for DPWM 1 PWM-A Fault detection 0 = Analog Comparator result disabled for fault detection (Default) 1 = Analog Comparator result enabled for fault detection |