SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020038
| 23 | 0 |
| INT_THRESH |
| R/W-0000 0000 0000 0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-0 | INT_THRESH | R/W | 0000 0000 0000 0000 0000 | 24-bit signed value added to Current Loop Duty value to determine when to freeze Current Loop Integrator |