SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020048
| 28 | 16 | 15 | 13 | 12 | 0 |
| CYC_ADJ_UPPER_LIMIT | Reserved | CYC_ADJ_LOWER_LIM | ||||||||||
| R/W-0 0000 0000 0000 | R-000 | R/W-0 0000 0000 0000 | ||||||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 28-16 | CYC_ADJ _UPPER_LIMIT | R/W | 0 0000 0000 0000 | Cycle Adjustment Calculation signed upper limit value, output of Cycle Adjustment Calculation is clamped at the upper limit, if calculated result exceeds the upper limit. LSB resolution equals High Frequency Oscillator period/16. |
| 15-13 | Reserved | R | 000 | |
| 12-0 | CYC_ADJ _LOWER_LIM | R/W | 0 0000 0000 0000 | Cycle Adjustment Calculation signed lower limit value, output of Cycle Adjustment Calculation is clamped at the lower limit, if calculated result falls below the lower limit. LSB resolution equals High Frequency Oscillator period/16. |