SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00040004
| 6 | 3 | 2 | 1 | 0 |
| CURRENT_CH | ADC_EXT_TRIG_VAL | ADC_INT_RAW | ADC_INT | |||
| R-0 | R-0 | R-0 | R-0 | |||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 6-3 | CURRENT_CH | R | 0 | Register shows the currently converting channel |
| 2 | ADC_EXT_TRIG_VAL | R | 0 | ADC_EXT_TRIG pin value 0 = ADC_EXT_TRIG pin driven low 1 = ADC_EXT_TRIG pin driven high |
| 1 | ADC_INT_RAW | R | 0 | End-of-conversion interrupt flag, raw version 0 = No End-of-conversion interrupt detected 1 = End-of-conversion interrupt found |
| 0 | ADC_INT | R | 0 | End-of-conversion interrupt flag, latched version 0 = No End-of-conversion interrupt detected 1 = End-of-conversion interrupt found |