SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFFFFE80 – Memory Fine Base Address High Register 16
| 15 | 0 |
| ADDRESS[31:16] |
| R/W-0000 0000 0000 1110 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | ADDRESS[31:16] | R/W | 0000 0000 0000 1110 | 16 Most Significant Bits of the Base Address. The Base Address sets the 22 most significant bits of the memory address. |