SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0005004C – DPWM 3 Blanking A End Register
Address 0007004C – DPWM 2 Blanking A End Register
Address 000A004C – DPWM 1 Blanking A End Register
Address 000D004C – DPWM 0 Blanking A End Register
| 17 | 4 | 3 | 0 |
| BLANK_A_END | Reserved | ||||||
| R/W-00 0000 0000 0000 | R-0000 | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 17-4 | BLANK_A_END | R/W | 00 0000 0000 0000 | Configures end of Comparator Blanking Window A. Low resolution register, last 4 bits are read-only. |
| 3-0 | Reserved | R | 0000 |