SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The ARM processor has only two hardware interrupt vectors, the IRQ and the FIQ.
Therefore all interrupt sources in UCD3138 peripherals can be mapped into one of the following interrupt service routines.