SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00030030
| 31 | 24 | 23 | 16 | 15 | 8 | 7 | 0 |
| DCOMP3_CNT | DCOMP2_CNT | DCOMP1_CNT | DCOMP0_CNT |
| R-0 | R-0 | R-0 | R-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | DCOMP3_CNT | R | 0 | Current value of Digital Comparator 3 detection counter |
| 23-16 | DCOMP2_CNT | R | 0 | Current value of Digital Comparator 2 detection counter |
| 15-8 | DCOMP1_CNT | R | 0 | Current value of Digital Comparator 1 detection counter |
| 7-0 | DCOMP0_CNT | R | 0 | Current value of Digital Comparator 0 detection counter |