SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7F60C
| 0 |
| ACK |
| R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 0 | ACL | R/W | 0 | Allows firmware to acknowledge or not acknowledge received data 0 = NACK received data (Default) 1 = Acknowledge received data, bit clears upon issue of ACK on PMBus |