SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0004008C
| 27 | 26 | 25 | 24 |
| COMP5_UP_INT_EN | COMP5_LO_INT_EN | COMP4_UP_INT_EN | COMP4_LO_INT_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| COMP3_UP _INT_EN | COMP3_LO _INT_EN | COMP2_UP _INT_EN | COMP2_LO _INT_EN | COMP1_UP _INT_EN | COMP1_LO _INT_EN | COMP0_UP _INT_EN | COMP0_LO _INT_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | COMP5_DATA_SEL | COMP4_DATA_SEL | COMP3_DATA_SEL | COMP2_DATA_SEL | COMP1_DATA_SEL | COMP0_DATA_SEL | |
| R-00 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | COMP5_EN | COMP4_EN | COMP3_EN | COMP2_EN | COMP1_EN | COMP0_EN | |
| R-00 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 27 | COMP5_UP_INT_EN | R/W | 0 | Digital Comparator 5 Upper Limit Interrupt Enable 0 = Interrupt generation disabled on result above upper limit (Default) 1 = Interrupt generation enabled on result above upper limit |
| 26 | COMP5_LO_INT_EN | R/W | 0 | Digital Comparator 5 Lower Limit Interrupt Enable 0 = Interrupt generation disabled on result below lower limit (Default) 1 = Interrupt generation enabled on result below lower limit |
| 25 | COMP4_UP_INT_EN | R/W | 0 | Digital Comparator 4 Upper Limit Interrupt Enable 0 = Interrupt generation disabled on result above upper limit (Default) 1 = Interrupt generation enabled on result above upper limit |
| 24 | COMP4_LO_INT_EN | R/W | 0 | Digital Comparator 4 Lower Limit Interrupt Enable 0 = Interrupt generation disabled on result below lower limit (Default) 1 = Interrupt generation enabled on result below lower limit |
| 23 | COMP3_UP_INT_EN | R/W | 0 | Digital Comparator 3 Upper Limit Interrupt Enable 0 = Interrupt generation disabled on result above upper limit (Default) 1 = Interrupt generation enabled on result above upper limit |
| 22 | COMP3_LO_INT_EN | R/W | 0 | Digital Comparator 3 Lower Limit Interrupt Enable 0 = Interrupt generation disabled on result below lower limit (Default) 1 = Interrupt generation enabled on result below lower limit |
| 21 | COMP2_UP_INT_EN | R/W | 0 | Digital Comparator 2 Upper Limit Interrupt Enable 0 = Interrupt generation disabled on result above upper limit (Default) 1 = Interrupt generation enabled on result above upper limit |
| 20 | COMP2_LO_INT_EN | R/W | 0 | Digital Comparator 2 Lower Limit Interrupt Enable 0 = Interrupt generation disabled on result below lower limit (Default) 1 = Interrupt generation enabled on result below lower limit |
| 19 | COMP1_UP_INT_EN | R/W | 0 | Digital Comparator 1 Upper Limit Interrupt Enable 0 = Interrupt generation disabled on result above upper limit (Default) 1 = Interrupt generation enabled on result above upper limit |
| 18 | COMP1_LO_INT_EN | R/W | 0 | Digital Comparator 1 Lower Limit Interrupt Enable 0 = Interrupt generation disabled on result below lower limit (Default) 1 = Interrupt generation enabled on result below lower limit |
| 17 | COMP0_UP_INT_EN | R/W | 0 | Digital Comparator 0 Upper Limit Interrupt Enable 0 = Interrupt generation disabled on result above upper limit (Default) 1 = Interrupt generation enabled on result above upper limit |
| 16 | COMP0_LO_INT_EN | R/W | 0 | Digital Comparator 0 Lower Limit Interrupt Enable 0 = Interrupt generation disabled on result below lower limit (Default) 1 = Interrupt generation enabled on result below lower limit |
| 15-14 | Reserved | R | 00 | |
| 13 | COMP5_DATA_SEL | R/W | 0 | Digital Comparator 5 Data Select 0 = Raw ADC Result 5 used for comparison (Default) 1 = Averaged ADC Result 5 used for comparison |
| 12 | COMP4_DATA_SEL | R/W | 0 | Digital Comparator 4 Data Select 0 = Raw ADC Result 4 used for comparison (Default) 1 = Averaged ADC Result 4 used for comparison |
| 11 | COMP3_DATA_SEL | R/W | 0 | Digital Comparator 3 Data Select 0 = Raw ADC Result 3 used for comparison (Default) 1 = Averaged ADC Result 3 used for comparison |
| 10 | COMP2_DATA_SEL | R/W | 0 | Digital Comparator 2 Data Select 0 = Raw ADC Result 2 used for comparison (Default) 1 = Averaged ADC Result 2 used for comparison |
| 9 | COMP1_DATA_SEL | R/W | 0 | Digital Comparator 1 Data Select 0 = Raw ADC Result 1 used for comparison (Default) 1 = Averaged ADC Result 1 used for comparison |
| 8 | COMP0_DATA_SEL | R/W | 0 | Digital Comparator 0 Data Select 0 = Raw ADC Result 0 used for comparison (Default) 1 = Averaged ADC Result 0 used for comparison |
| 7-6 | Reserved | R | 00 | |
| 5 | COMP5_EN | R/W | 0 | Digital Comparator 5 Enable 0 = Comparator Disabled (Default) 1 = Comparator Enabled |
| 4 | COMP4_EN | R/W | 0 | Digital Comparator 4 Enable 0 = Comparator Disabled (Default) 1 = Comparator Enabled |
| 3 | COMP3_EN | R/W | 0 | Digital Comparator 3 Enable 0 = Comparator Disabled (Default) 1 = Comparator Enabled |
| 2 | COMP2_EN | R/W | 0 | Digital Comparator 2 Enable 0 = Comparator Disabled (Default) 1 = Comparator Enabled |
| 1 | COMP1_EN | R/W | 0 | Digital Comparator 1 Enable 0 = Comparator Disabled (Default) 1 = Comparator Enabled |
| 0 | COMP0_EN | R/W | 0 | Digital Comparator 0 Enable 0 = Comparator Disabled (Default) 1 = Comparator Enabled |