SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7EC14 – UART 0 Baud Divisor High Byte Register
Address FFF7ED14 – UART 1 Baud Divisor High Byte Register
| 7 | 0 |
| BAUD_DIV_H |
| R/W-0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | BAUD_DIV_H | R/W | 0000 0000 | Sets the high byte of the 24 bit baud rate selector |