SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00030068
| 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DCOMP3_EN | DCOMP2_EN | DCOMP1_EN | DCOMP0_EN | FAULT3_EN | FAULT2_EN | FAULT1_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FAULT0_EN | ACOMP_G_EN | ACOMP_F_EN | ACOMP_E_EN | ACOMP_D_EN | ACOMP_C_EN | ACOMP_B_EN | ACOMP_A_EN |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 14 | DCOMP3_EN | R/W | 0 | Enables Digital Comparator 3 result for DPWM 3 Fault AB Detection 0 = Digital Comparator 3 disabled for Fault AB detection (Default) 1 = Digital Comparator 3 enabled for Fault AB detection |
| 13 | DCOMP2_EN | R/W | 0 | Enables Digital Comparator 2 result for DPWM 3 Fault AB Detection 0 = Digital Comparator 2 disabled for Fault AB detection (Default) 1 = Digital Comparator 2 enabled for Fault AB detection |
| 12 | DCOMP1_EN | R/W | 0 | Enables Digital Comparator 1 result for DPWM 3 Fault AB Detection 0 = Digital Comparator 1 disabled for Fault AB detection (Default) 1 = Digital Comparator 1 enabled for Fault AB detection |
| 11 | DCOMP0_EN | R/W | 0 | Enables Digital Comparator 0 result for DPWM 3 Fault AB Detection 0 = Digital Comparator 0 disabled for Fault AB detection (Default) 1 = Digital Comparator 0 enabled for Fault AB detection |
| 10 | FAULT3_EN | R/W | 0 | Enables FAULT[3] pin for DPWM 3 Fault AB detection 0 = External Fault pin disabled for Fault AB detection (Default) 1 = External Fault pin enabled for Fault AB detection |
| 9 | FAULT2_EN | R/W | 0 | Enables FAULT[2] pin for DPWM 3 Fault AB detection 0 = External Fault pin disabled for Fault AB detection (Default) 1 = External Fault pin enabled for Fault AB detection |
| 8 | FAULT1_EN | R/W | 0 | Enables FAULT[1] pin for DPWM 3 Fault AB detection 0 = External Fault pin disabled for Fault AB detection (Default) 1 = External Fault pin enabled for Fault AB detection |
| 7 | FAULT0_EN | R/W | 0 | Enables FAULT[0] pin for DPWM 3 Fault AB detection 0 = External Fault pin disabled for Fault AB detection (Default) 1 = External Fault pin enabled for Fault AB detection |
| 6 | ACOMP_G_EN | R/W | 0 | Enables Analog Comparator G result for DPWM 3 Fault AB detection 0 = Analog Comparator result disabled for Fault AB detection (Default) 1 = Analog Comparator result enabled for Fault AB detection |
| 5 | ACOMP_F_EN | R/W | 0 | Enables Analog Comparator F result for DPWM 3 Fault AB detection 0 = Analog Comparator result disabled for Fault AB detection (Default) 1 = Analog Comparator result enabled for Fault AB detection |
| 4 | ACOMP_E_EN | R/W | 0 | Enables Analog Comparator E result for DPWM 3 Fault AB detection 0 = Analog Comparator result disabled for Fault AB detection (Default) 1 = Analog Comparator result enabled for Fault AB detection |
| 3 | ACOMP_D_EN | R/W | 0 | Enables Analog Comparator D result for DPWM 3 Fault AB detection 0 = Analog Comparator result disabled for Fault AB detection (Default) 1 = Analog Comparator result enabled for Fault AB detection |
| 2 | ACOMP_C_EN | R/W | 0 | Enables Analog Comparator C result for DPWM 3 Fault AB detection 0 = Analog Comparator result disabled for Fault AB detection (Default) 1 = Analog Comparator result enabled for Fault AB detection |
| 1 | ACOMP_B_EN | R/W | 0 | Enables Analog Comparator B result for DPWM 3 Fault AB detection 0 = Analog Comparator result disabled for Fault AB detection (Default) 1 = Analog Comparator result enabled for Fault AB detection |
| 0 | ACOMP_A_EN | R/W | 0 | Enables Analog Comparator A result for DPWM 3 Fault AB detection 0 = Analog Comparator result disabled for Fault AB detection (Default) 1 = Analog Comparator result enabled for Fault AB detection |