SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFFFFE08 – Memory Fine Base Address High Register 1
Address FFFFFE10 – Memory Fine Base Address High Register 2
Address FFFFFE18 – Memory Fine Base Address High Register 3
Address FFFFFE88 – Memory Fine Base Address High Register 17 (not on 3138)
Address FFFFFEA8 – Memory Fine Base Address High Register 18 (only on ‘128)
Address FFFFFEB0 – Memory Fine Base Address High Register 19 (only on ‘128)
| ADDRESS[31:16] |
| R/W Power Up-0000 0000 0000 0000 ROM Mode-0000 0000 0000 0100 Flash 0-0000 0000 0000 0000 Flash 1-0000 0000 0000 0001 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| ADDRESS[31:16] |
| R/W Power Up-0000 0000 0000 0000 ROM and Flash Modes-0000 0000 0000 0110 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| ADDRESS[31:16] |
| R/W Power Up-0000 0000 0000 0000 ROM Mode-0000 0000 0000 0101 Flash 0-0000 0000 0000 0001 Flash 1-0000 0000 0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| 15 | 0 |
| ADDRESS[31:16] |
| R/W-0000 0000 0000 0000 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | ADDRESS[31:16] | R/W | 0000 0000 0000 0000 | 16 Most Significant Bits of the Base Address. The Base Address sets the 22 most significant bits of the memory address. |