SNIU028E February 2016 – February 2025 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA18
| 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TMS_INT_POL | TDI_INT_POL | TDO_INT_POL | FLT3_INT_POL | FLT2_INT_POL | FLT1_INT_POL | FLT0_INT_POL |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| GIO_D_INT_POL | GIO_C_INT_POL | DTC_B_INT_POL | DTC_A_INT_POL | FLT3_INT_POL | FLT2_INT_POL | FLT1_INT_POL | FLT0_INT_POL |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 6 | TMS_INT_POL | R/W | 0 | TMS_INT_POL– TMS Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
| 5 | TDI_INT_POL | R/W | 0 | TDI_INT_POL– TDI Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
| 4 | TDO_INT_POL | R/W | 0 | TDO_INT_POL– TDO Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
| 3 | FLT3_INT_POL | R/W | 0 | FLT3_INT_POL– FAULT[3] Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
| 2 | FLT2_INT_POL | R/W | 0 | FLT2_INT_POL– FAULT[2] Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
| 1 | FLT1_INT_POL | R/W | 0 | FLT1_INT_POL– FAULT[1] Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
| 0 | FLT0_INT_POL | R/W | 0 | FLT0_INT_POL– FAULT[0] Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |