SLVUCU5 December 2025 UCD91160 , UCD91320
The bit definitions for the Miscellaneous Configuration Byte are shown in Table 26-46.
| Bits | Name | Description | |
|---|---|---|---|
| 7 | Resequence Continuously | When this bit is set, there is no limit to the number of times that the device attempts to resequence. The “Max Resequences” value does not apply. | |
| 6 | Resequence Abort | If a TOFF_MAX_WARN warning occurs during resequencing, stop the resequencing operation | |
| 5:4 | Max Re-Sequences | The maximum number of times to attempt to re-sequence. | |
| b'00 – 1 time b'01 – 2 times b'10 – 3 times b'11 – 4 times | |||
| See Section 26.25.2 for more information. | |||
| 3 | Slave | When this bit is set, the device is a slave to take external sync clock. This bit is only valid if it is under multi-chip user case. | |
| 2 | Enable Log FIFO | When this bit is set, all or part of the LOGGED_FAULT_DETAIL is treated as a FIFO, depending on the "FIFO Entire Log" bit. | |
| 1 | External ADC Reference | When this bit is set, the external ADC reference (2.4v-3.0v) is used for ADC. A device reset is required after this bit is changed. | |
| 0 | External Crystal Enable | When this bit is set and stored, the UCD91xxx device will attempt to use the Low Frequency (32.768 kHz) crystal on next restart. | |