SLVUCU5 December 2025 UCD91160 , UCD91320
Each page has its own Page Sequence On Dependency Mask, whose bits are defined as follows:
| Bit | 31 | ... | 13 | 12 | 11 | 10 | 9 | 8 |
| Purpose | PAGE31 | ... | PAGE13 | PAGE12 | PAGE11 | PAGE10 | PAGE9 | PAGE8 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Purpose | PAGE7 | PAGE6 | PAGE5 | PAGE4 | PAGE3 | PAGE2 | PAGE1 | PAGE0 |
The enable pin for the page is not asserted until all of the rails selected by these bits have reached their power-good state.
Each page can depend on the state of several other pages. The same pages can be used to control other pages as well.